Single N-Channel ChipFET™ Power MOSFET 20V 7.2A 30mΩ

Last Shipments

Overview

Power MOSFET 20 V, 7.2 A, N-Channel ChipFET™

  • Power Management in Portable and Battery-Powered Products
  • Cellular and Cordless Telephones
  • PCMCIA Cards
  • Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive
  • Miniature ChipFET Surface Mount Package Saves Board Space

Tools and Resources

Product services, tools and other useful resources related to NTHS5404

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHS5404T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

ChipFET-8

1

235

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

20

-

12

-

5.2

1.3

45

30

7.5

12

740

3.2

11

337

88

Price N/A

More Details

NTHS5404T1G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

CHIPFET-8

Small Signal

Logic

0

NA

0

20

-

12

-

5.2

1.3

45

30

7.5

12

740

3.2

11

337

88

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.