Power MOSFET 30V 6.7A 38 mOhm Single N-Channel ChipFET

Obsolete

Overview

Power MOSFET 30 V, 6.7 A, Single N-Channel ChipFET™ Package

  • Buck and Boost Converters
  • Optimized for Battery and Load Management Applications in Portable Equipment such as MP3 Players, Cell Phones, Digital Cameras, Personal Digital Assistants and other Portable Applications.
  • Charge Control in Battery Chargers
  • Planar Technology Devices Offers Low RDS(on) and Fast Switching Speed in a ChipFET™ Package
  • Leadless ChipFET™ Package has 40% Smaller Footprint than TSOP-6. Ideal Device for Applications Where Board Space is at a Premium.
  • ChipFET™ Package Exhibits Excellent Thermal Capabilities Where Heat Transfer is Required.

Tools and Resources

Product services, tools and other useful resources related to NTHS4501N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHS4501NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

30

-

20

-

6.7

1.3

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.