Power MOSFET 20V 3.9A 80 mOhm Dual N-Channel ChipFET FETKY

Obsolete

Overview

Power MOSFET and Schottky Diode 20 V, 3.9 A, N-Channel, w/3.7 A Schottky Barrier Diode, ChipFET™

  • Fast Switching, Low Gate Charge for DC to DC Buck and Boost Converters
  • Li-Ion Battery Applications in Cell Phones, PDAs, DSCs, and Media Players
  • Load Side Switching
  • Leadless SMD Package Featuring a MOSFET and Schottky Diode
  • 40 % Smaller TSOP-6 Package with Better Thermals
  • Super Low Gate Charge MOSFET
  • Ultra Low VF Schottky
  • Pb-Free Packaging available for Green Manufacturing
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NTHD4N02

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHD4N02FT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

ChipFET-8

1

235

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

12

-

3.9

2.1

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

NTHD4N02FT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

12

-

3.9

2.1

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.