Dual N-Channel ChipFET™ Power MOSFET 30V, 3.9A, 85mΩ

Last Shipments

Overview

This device is optimized for fast low side switching applications. It features a technology that provides a balance between low gate charge and low RDS(on)

  • DC-DC Buck or Boost Converters
  • Low Side Switching
  • Optimized for Battery and Low Side Switching Applications in Computing and Portable Equipment
  • Planar Technology Device Offers Low RDS(on) and Fast Switching Speed
  • Leadless ChipFET™ Package has 40% Smaller Footprint than TSOP-6. Ideal Device Applications Where Board Space is at a Premium.
  • ChipFET™ Package Exhibits Excellent Thermal Capabilities. Ideal for Applications Where Heat Transfer is Required.

Tools and Resources

Product services, tools and other useful resources related to NTHD4502N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHD4502NT1G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

CHIPFET-8

Small Signal

Logic

0

NA

0

30

Q1=Q2=85

20

3

2.9

1.13

-

Q1=Q2=140

25

3.6

140

0.7

4

53

16

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.