Single N-Channel Power MOSFET 20V, 5.6A, 24mΩ

Last Shipments

Overview

Power MOSFET 20 V, 5.6 A, Single N-Channel, TSOP-6

  • DC-DC Converters
  • Lithium Ion Battery Applications
  • Load/Power Switching
  • Leading Edge Trench Technology for Low On Resistance
  • Low Gate Charge for Fast Switching
  • Small Size (3 x 2.75 mm) TSOP-6 Package

Tools and Resources

Product services, tools and other useful resources related to NTGS3130N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGS3130NT1G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

TSOP-6

Small Signal

Logic

0

NA

0

20

-

8

1.4

5.6

1.1

32

24

7

12

935

4.2

8.8

169198

104110

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.