Complementary Power MOSFET 30V, 2.6A, 90mΩ

Active

Overview

Power MOSFET, Complementary, 30V, +2.9/-2.2 A, TSOP-6 Dual

  • DC-DC Conversion Circuits
  • Load/Power Switching with Level Shift
  • Cell Phone, PMP, DSC, GPS, Portable Video Games, PC, Printers, Perepherals,DTV, Set Top Box, and other computing and digital consumer products
  • Complementary N−Channel and P−Channel MOSFET
  • Small Size (3 x 3 mm) Dual TSOP-6 Package
  • Leading Edge Trench Technology for Low On Resistance
  • Reduced Gate Charge to Improve Switching Response
  • Idependently Connected Devices to Provides Design Flexibility

Tools and Resources

Product services, tools and other useful resources related to NTGD4167C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGD4167CT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

±30

-

12

1.5

2.6

0.9

N: 125, P: 300

N:90 , P: 170

13.2

3.7

295

0.8

3

48

27

$0.1648

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.