Power MOSFET, -20V -2.5A P-Ch with Schottky Barrier Diode, TSOP-6

Obsolete

Overview

-20 V, -2.5 A, P-Channel with Schottky Barrier Diode, TSOP-6

  • DC-DC Converters
  • Fast Switching
  • Low Gate Change
  • Low RDS(on)
  • Low VF Schottky Diode
  • Independently Connected Devices

Tools and Resources

Product services, tools and other useful resources related to NTGD3147F

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGD3147FT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

12

-

2.5

1

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.