Single N-Channel Gate ESD Protection Small Signal MOSFET 30V, 154mA, 7Ω

Active

Overview

Small Signal MOSFET 30 V, 154 mA, Single, N-Channel, Gate ESD Protection, SC-75

  • Power Management Load Switch
  • Level Shift
  • Low Gate Charge for Fast Switching
  • Small 1.6 x 1.6 mm Footprint
  • ESD Protected Gate

Tools and Resources

Product services, tools and other useful resources related to NTA7002N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTA7002NT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-75-3

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

30

-

10

1.5

0.2

0.3

7500

7000

-

-

11.5

-

-

10

3.5

$0.0341

More Details

NVA7002NT1G

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

SC-75-3

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

30

-

10

1.5

0.2

0.3

7500

7000

-

-

11.5

-

-

10

3.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.