Single P-Channel Gate Zener Small Signal MOSFET -20V, -760mA, 360mΩ

Active

Overview

Small Signal MOSFET -20 V, -540 mA, Single P-Channel, Gate Zener, SC-75 and SC-89

  • Hide Side Load Switch
  • DC-DC Conversion
  • Small Drive Circuits
  • Battery Operated Systems such as Cell Phones, PDAs, Digital Cameras, etc.
  • Low RDS(on) for Higher Efficiency and Longer Battery Life
  • Small Outline Package (1.6 x 1.6 mm)
  • ESD Protected Gate
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTA4151P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTA4151PT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-75-3

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

-20

~NA~

6

~NA~

0.8

0.301

350

260

~NA~

2.1

156

0.5

-

28

18

$0.0511

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.