Single N-Channel Gate with ESD Protection Small Signal MOSFET 20 V, 238 mA, 1.5Ω

Obsolete

Overview

Small Signal MOSFET 20V 238mA 1.5 Ω Single N-Channel SC-75 with ESD Protection

  • Power Management Load Switch
  • Level Shift
  • Mobile Phones
  • Media Players
  • Digital Cameras
  • PDAs
  • Video Games
  • Hand Held Computers
  • Low Gate Charge for Fast Switching
  • ESD Protected Gate
  • Small 1.6 x 1.6 mm Package Footprint
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTA4015N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTA4015NT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-75-3

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

20

-

10

1.5

0.38

0.3

NA

-

-

-

NA

-

-

10

3.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.