Dual N & P-Channel Enhancement Mode Field Effect Transistor 30V

Obsolete

Overview

These dual N- and P-channel enhancement mode power field effect transistors are produced using onsemi's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulses in the avalanche and commutation modes. These devices are particularly suited for low voltage applications such as notebook computer power management and other battery powered circuits where fast switching, low in-line power loss, and resistance to transients are needed.

  • This product is general usage and suitable for many different applications.
  • N-Channel: 3.7A, 30V, RDS(ON)=0.08W @ VGS=10V,
    P-Channel: -2.9A, -30V, RDS(ON)=0.13W @ VGS=-10V.
  • High density cell design for extremely low RDS(ON).
  • High power and current handling capability in a widely used surface mount package.
  • Dual (N & P-Channel) MOSFET in surface mount package.

Tools and Resources

Product services, tools and other useful resources related to NDS9952A

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDS9952A

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Complementary

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

NA

0

±30

N:80,P:130

20

±2.8

N: 3.7, P: -2.9

1.6

NA

-

-

10

NA

-

-

-

-

Price N/A

More Details

NDS9952A-F011

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

4000

No

Complementary

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

NA

0

±30

N:80,P:130

20

±2.8

N: 3.7, P: -2.9

1.6

NA

-

-

10

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.