Single N-Channel 2.5V Specified PowerTrench® MOSFET 20V, 7.4A, 22mΩ

Obsolete

Overview

This N-Channel 2.5V specified MOSFET is produced using onsemi Semiconductor’s advanced Power Trench process that has been especially tailored to minimize on-state resistance and yet maintain low gate charge for superior switching performance. These devices have been designed to offer exceptional power dissipation in a very small footprint package.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Load Switch
  • 7.4 A, 20 V
  • RDS(ON) = 0.022 Ω @ VGS= 4.5 V
  • RDS(ON) = 0.028 Ω @ VGS= 2.7V
  • Fast switching speed
  • Low gate charge (11nC typical)
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability in a widely used surface mount package

Tools and Resources

Product services, tools and other useful resources related to NDS8425

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDS8425

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

NA

0

20

-

8

1.5

7.4

2.5

NA

28

-

11

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.