N-Channel Enhancement Mode Field Effect Transistor 60V, 0.28A, 5Ω

Overview

This N-Channel enhancement mode field effect transistor is produced using onsemi's proprietary, high cell density, DMOS technology. This product has been designed to minimize on-state resistance while providing rugged, reliable, and fast switching performance. This can be used in most applications requiring up to 400 mA DC and can deliver pulsed currents up to 2 A. This product is particularly suited for low voltage, low current applications such as small servo motor control, power MOSFET gate drivers, and other switching applications.

  • This product is general usage and suitable for many different applications.
  • High density cell design for extremely low RDS(ON).
  • Voltage controlled small signal switch.
  • Rugged and Reliable.
  • High saturation current capability.

Tools and Resources

Product services, tools and other useful resources related to NDS7002A

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDS7002A

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

60

2000

±20

2.5

0.28

96

-

3000

40

0.6

20

-

-

11

4

$0.0456

More Details

NDS7002A-F169

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SOT-23-3/5

Small Signal

Logic

0

NA

0

60

2000

±20

2.5

0.28

96

-

3000

40

0.6

20

-

-

11

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.