-30V P-Channel Logic Level Enhancement Mode Field Effect Transistor

Obsolete

Overview

SuperSOT™-3 P-Channel logic level enhancement mode power field effect transistors are produced using onsemi's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. These devices are particularly suited for low voltage applications such as notebook computer power management, portable electronics, and other battery powered circuits where fast high-side switching, and low in-line power loss are needed in a very small outline surface mount package.

  • This product is general usage and suitable for many different applications
  • -1.1 A, -30 V
    rDS(ON) = 0.3 Ω @ VGS = -4.5 V
    rDS(ON) = 0.2 Ω @ VGS = -10 V
  • Industry Standard Outline SOT-23 Surface Mount Package Using Proprietary SuperSOT™-3 Design for Superior Thermal and Electrical Capabilities.
  • High Density Cell Design for Extremely Low rDS(ON)
  • Exceptional On-Resistance and Maximum DC Current Capability

Tools and Resources

Product services, tools and other useful resources related to NDS356AP

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDS356AP

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SOT-23-3

Small Signal

Logic

0

NA

0

-30

200

20

-3

-1.1

0.5

-

300

-

3.4

280

-

-

-

-

Price N/A

More Details

NDS356AP-NB8L005A

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-30

200

20

-3

-1.1

0.5

-

300

-

3.4

280

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.