P-Channel Logic Level Enhancement Mode Field Effect Transistor -20V, -1A, 0.41Ω

Overview

These P-Channel logic level enhancement mode power field effect transistors are produced using onsemi's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. These devices are particularly suited for low voltage applications such as notebook computer power management, portable electronics, and other battery powered circuits where fast high-side switching, and low in-line power loss are needed in a very small outline surface mount package.

  • This product is general usage and suitable for many different applications
  • -1 A, -20 V
    RDS(ON) = 0.41Ω @ VGS= -2.7 V
    RDS(ON) = 0.3 Ω @ VGS = -4.5 V
  • Very low level gate drive requirements allowing direct operation in 3V circuits
    VGS(th) < 1.0V
  • Proprietary package design using copper lead frame for superior thermal and electrical capabilities
  • High density cell design for extremely low RDS(ON)
  • Exceptional on-resistance and maximum DC current capability
  • Compact industry standard SOT-23 surface Mount package

Tools and Resources

Product services, tools and other useful resources related to NDS332P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDS332P

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-20

-

8

-1

-1

0.5

410

300

2

3.7

195

-

-

-

-

$0.1393

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.