P-Channel Enhancement Mode Field Effect Transistor -60V, -0.12A, 10Ω

Overview

This P-Channel enhancement mode field effect transistors is produced using onsemi’s proprietary, high cell density, DMOS technology. This very high density process has been designed to minimize on-state resistance, provide rugged and reliable performance and fast switching. The NDS0610 can be used, with a minimum of effort, in most applications requiring up to 120mA DC and can deliver current up to 1A. This product is particularly suited to low voltage applications requiring a low current high side switch.

  • This product is general usage and suitable for many different applications.
  • -0.12 A, -60 V. RDS(ON) = 10 Ω @ VGS = -10 V RDS(ON) = 20 Ω @ VGS = -4.5 V
  • Voltage controlled p-channel small signal switch
  • High density cell design for low RDS(ON)
  • High saturation current

Tools and Resources

Product services, tools and other useful resources related to NDS0610

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDS0610

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-60

10000

±20

-3.5

-0.12

40

-

20000

11

1.8

79

0.4

15

10

4

$0.0919

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.