Small Signal MOSFET 60V 300mA 1.7 Ohm Single N-Channel SOT-223

Obsolete

Overview

This Power MOSFET is designed for high speed, low loss power switching applications such as switching regulators, dc-dc converters, solenoid and relay drivers. The device is housed in the SOT-223 package which is designed for medium power surface mount applications.

  • Silicon Gate for Fast Switching Speeds
  • Low Drive Requirement
  • The SOT-223 Package can be soldered using wave or reflow. The formed leads absorb thermal stress during soldering eliminating the possibility of damage to the die.
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MMFT960

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MMFT960T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

235

REEL

1000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

60

1700

30

3.5

0.3

0.8

NA

-

-

3.2

NA

2

-

33

7

Price N/A

More Details

MMFT960T1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Single

0

60

1700

30

3.5

0.3

0.8

NA

-

-

3.2

NA

2

-

33

7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.