Power MOSFET 25V 2.5A 250 mOhm Dual P-Channel SO-8

Obsolete

Overview

These miniature surface mount MOSFETs feature ultra low RDS(on) and true logic level performance. They are capable of withstanding high energy in the avalanche and commutation modes and the drain-to-source diode has a low reverse recovery time. These devices are designed for use in low voltage, high speed switching applications where power efficiency is important. Typical applications are dc-dc converters, and power management in portable and battery powered products such as computers, printers, cellular and cordless phones. They can also be used for low voltage motor controls in mass storage products such as disk drives and tape drives. The avalanche energy is specified to eliminate the guesswork in designs where inductive loads are switched and offer additional safety margin against unexpected voltage transients.

  • Ultra Low RDS(on) Provides Higher Efficiency and Extends Battery Life
  • Logic Level Gate Drive Can Be Driven by Logic ICs
  • Miniature SO-8 Surface Mount Package Saves Board Space
  • Diode Is Characterized for Use In Bridge Circuits
  • Diode Exhibits High Speed, with Soft Recovery
  • IDSS Specified at Elevated Temperatures
  • Avalanche Energy Specified
  • Mounting Information for SO-8 Package Provided
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MMDF2P02E

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MMDF2P02ER2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

No

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Dual

0

25

-

20

-

2.5

2

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

MMDF2P02ER2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Dual

0

25

-

20

-

2.5

2

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.