Single N-Channel Logic Level Power MOSFET 20V 2.8A 85 mΩ

Active

Overview

These miniature surface mount MOSFETs low RDS(on) assure minimal power loss and conserve energy, making these devices ideal for use in space sensitive power management circuitry.

  • DC-DC Converters
  • Power Management in Portable and Battery Powered Products, ie: Computers, Printers, PCMCIA Cards, Cellular and Cordless Telephones
  • Low RDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves board Space
  • IDSS Specified at Elevated Temperature
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to MGSF2N02EL

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MGSF2N02ELT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

20

-

8

1

2.8

1.25

115

85

-

3.5

150

1.5

-

130

45

Price N/A

More Details

MGSF2N02ELT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

20

-

8

1

2.8

1.25

115

85

-

3.5

150

1.5

-

130

45

$0.0911

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.