Dual N-Channel Power MOSFET, 30V, 1.8A, 188mΩ

Obsolete

Overview

MCH6661 is N-Channel Power MOSFET, 30V, 1.8A, 188mΩ, Dual MCPH6.

  • DC/DC converter
  • Power supply
  • Low RDS(on)
     - RDS(on)1 = 145 mΩ
  • Pb-free,Halogen-free and RoHS Compliance
  • Ultrasmall package MCPH6(2.1mm x 2.0mm x 0.85mmt)

Tools and Resources

Product services, tools and other useful resources related to MCH6661

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH6661-TL-W

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

MCPH-6

Small Signal

Logic

0

Dual

0

30

Q1: 188, Q2: 188

20

2.6

1.8

0.8

-

Q1: 343, Q2: 343

-

2

88

0.29

-

19

11

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.