N-Channel Power MOSFET, 30V, 0.35A, 3.7Ω, Dual MCPH6

Obsolete

Overview

MCH6602 is an N-Channel Power MOSFET, 30V, 0.35A, 3.7Ω, Dual MCPH6 for General-Purpose Switching Device Applications.

  • Low ON-resistance
  • Ultrahigh-speed switching
  • 1.5V drive
  • Composite type with 2 MOSFETs contained in a single package, facilitating high-density mounting

Tools and Resources

Product services, tools and other useful resources related to MCH6602

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

MCH6602-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

Dual

0

30

-

10

1.3

0.35

0.8

NA

5200

-

1.58

NA

0.31

-

5.9

2.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.