30V Integrated NMOS and Schottky Diode

Obsolete

Overview

The FDZ3N513ZT is a monolithic NMOS/ Schottky combination (FETky) and is designed and wired to function as a discontinuous conduction mode (DCM) boost LED power train for mobile LED backlighting applications.

  • This product is general usage and suitable for many different applications.
  • Monolithic NMOS and Schottky Diode
  • Ultra-small form factor 1mm x 1mm WLCSP
  • Max rDS(on) = 462 mΩ at VGS = 4.5 V, ID = 0.3 A
  • Max rDS(on) = 520 mΩ at VGS = 3.2 V, ID = 0.3 A
  • HBM ESD protection level > 2000V (Note3)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDZ3N513ZT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDZ3N513ZT

Loading...

Obsolete

View__CAD

Pb

A

H

P

WLCSP-4

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

with Schottky Diode

0

30

1

5.5

1.5

1.1

1

NA

-

-

1

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.