P-Channel 1.5V Specified PowerTrench® Thin WL-CSP MOSFET -20V, -3.8A, 64mΩ

Obsolete

Overview

Designed on an advanced 1.5 V PowerTrench® process with state of the art "fine pitch" WLCSP packaging process, the FDZ197PZ minimizes both PCB space and rDS(on). This advanced WLCSP MOSFET embodies a breakthrough in packaging technology which enables the device to combine excellent thermal transfer characteristics, ultra-low profile packaging, low gate charge, and low rDS(on).

  • This product is general usage and suitable for many different applications.
  • Battery Management
  • Load Switch
  • Battery Protection
  • Max rDS(on) = 64 mΩ at VGS = -4.5 V, ID = -2.0 A
  • Max rDS(on) = 71 mmΩ at VGS = -2.5 V, ID= -2.0 A
  • Max rDS(on) = 79 mmΩ at VGS = -1.8 V, ID = -1.0 A
  • Max rDS(on) = 95 mmΩ at VGS = -1.5 V, ID = -1.0 A
  • Occupies only 1.5 mm2 of PCB area. Less than 50% of thearea of 2 x 2 BGA
  • Ultra-thin package: less than 0.65 mm height when mountedto PCB
  • HBM ESD protection level > 4.4 kV (Note 3)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDZ197PZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDZ197PZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

5000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

-20

64

8

-1

-3.8

1.9

NA

71

11

18

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.