Common Drain N-Channel 2.5 V PowerTrench® WL-CSP MOSFET 24V, 7A, 23mΩ

Obsolete

Overview

This device is designed specifically as a single package solution for Li-Ion battery pack protection circuit and other ultra-portable applications. It features two common drain N-channel MOSFETs, which enables bidirectional current flow, on an advanced PowerTrench® process with state of the art “low pitch” WLCSP packaging process, the FDZ1416NZ minimizes both PCB space and rS1S2(on). This advanced WLCSP MOSFET embodies a breakthrough in packagingtechnology which enables the device to combine excellent thermal transfer characteristics, ultra-low profile packaging, low gate charge and low rS1S2(on).

  • Mobile Handsets
  • Battery Management
  • Load Switch
  • Battery Protection
  • Max rS1S2(on) = 23 mΩ at VGS = 4.5 V, IS1S2 = 1 A
  • Max rS1S2(on) = 25 mΩ at VGS = 4 V, IS1S2 = 1 A
  • Max rS1S2(on) = 28 mΩ at VGS = 3.1 V, IS1S2 = 1 A
  • Max rS1S2(on) = 33 mΩ at VGS = 2.5 V, IS1S2 = 1 A
  • Occupies only 2.2 mm2 of PCB area
  • Ultra-thin package: less than 0.35 mm height when mounted to PCB
  • High power and current handling capability
  • HBM ESD protection level > 3.2 kV (Note 3)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDZ1416NZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDZ1416NZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-4

1

260

REEL

5000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual Common Drain

0

24

-

12

1.3

7

1.7

Q1=Q2=33

Q1=Q2=23

-

12

1140

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.