N-Channel 2.5V Specified PowerTrench® MOSFET 20V, 0.6A, 0.3Ω

Obsolete

Overview

This Single N-Channel MOSFET has been designed using an advanced Power Trench process to optimize the RDS(ON) @ VGS = 2.5V.

  • This product is general usage and suitable for many different applications.
  • Li-Ion Battery Pack
  • 600 mA, 20 V
  • RDS(ON) = 300 mΩ @ VGS = 4.5 V
  • RDS(ON) = 500 mΩ @ VGS = 2.5 V
  • ESD Protection Diode (note 3)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDY302NZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDY302NZ

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-523FL

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

Single

0

20

-

12

1.5

0.6

0.625

500

300

0.8

0.8

60

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.