N-Channel Digital FET 25V, 0.22A, 4Ω

Active

Overview

This N-Channel logic level enhancement mode field effect transistor is produced using a proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. This device has been designed especially for low voltage applications as a replacement for digital transistors. Since bias resistors are not required, this one N-channel FET can replace several different digital transistors, with different bias resistor values.

  • This product is general usage and suitable for many different applications.
  • • 25 V, 0.22 A continuous, 0.5 A Peak.
  • RDS(ON) = 5 Ω @ VGS= 2.7 V
  • RDS(ON) = 4 Ω @ VGS= 4.5 V
  • Very low level gate drive requirements allowing direct operation in 3V circuits. VGS(th) < 1.06
  • Gate-Source Zener for ESD ruggedness.
    >6kV Human Body Model
  • Replace multiple NPN digital transistors with one DMOSFET

Tools and Resources

Product services, tools and other useful resources related to FDV301N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDV301N

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

25

-

8

1.06

0.22

0.35

5000

4000

0.49

0.49

9.5

0.07

-

6

1.3

$0.0247

More Details

FDV301N-F169

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SOT-23-3/5

Small Signal

Logic

0

Single

0

25

4

8

1.06

0.22

0.35

5000

4

0.49

0.49

9.5

0.07

-

6

1.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.