Dual Notebook Power Supply N-Channel PowerTrench® SyncFET™ 30V

Last Shipments

Overview

The FDS6986AS is designed to replace two single SO-8 MOSFETs and Schottky diode in synchronous DC:DC power supplies that provide various peripheral voltages for notebook computers and other battery powered electronic devices. FDS6986AS contains two unique 30V, N-channel, logic level, PowerTrenchMOSFETs designed to maximize power conversion efficiency.
The high-side switch (Q1) is designed with specific emphasis on reducing switching losses while the lowside switch (Q2) is optimized to reduce conductionlosses. Q2 also includes an integrated Schottky diode using onsemi’s monolithic SyncFET technology.

  • This product is general usage and suitable for many different applications.
  • Q2
    Optimized to minimize conduction losses
    Includes SyncFET Schottky body diode

    7.9A, 30V
    Max. RDS(on) = 20 mΩ at VGS = 10 V
    Max. RDS(on) = 28 mΩ at VGS = 4.5 V
  • Q1
    Optimized for low switching losses
    A, V
    Max. RDS(on) = 29 mΩ at VGS = 10 V
    Max. RDS(on) = 38 mΩ at VGS = 4.5 V
    Low gate charge (10 nC typical)

Tools and Resources

Product services, tools and other useful resources related to FDS6986AS

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS6986AS

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

30

Q1: 29, Q2: 20

20

3

Q1: 6.5, Q2: 7.9

2

-

Q1: 38, Q2: 28

6

5.6

550

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.