30V P-Channel PowerTrench® MOSFET -20A, 4.6mΩ

Overview

This P-channel MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance.This device is well suited for Power Management and load switching applications common in Notebook Computers and Portable Battery Packs.

  • This product is general usage and suitable for many different applications.
  • -20 A, -30V
  • RDS(ON) = 4.6 mΩ @ VGS = -10V
  • RDS(ON) = 6.5 mΩ @ VGS = -4.5V
  • Extended VGSS range (–25V) for battery applications
  • HBM ESD protection level of 8kV typical (note 3)
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability
  • Termination is Lead-free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDS6681Z

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS6681Z

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

-30

4.6

25

-3

-20

2.5

-

6.5

12

105

7540

-

-

-

-

$0.9418

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.