N-Channel PowerTrench® MOSFET 100V, 4.5A, 60mΩ

Overview

N-Channel PowerTrench® MOSFET 100 V, 4.5 A, 60 mΩ

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Off-line UPS
  • Distributed Power Architectures and VRMs
  • Primary Switch for 24V and 48V Systems
  • High Voltage Synchronous Rectifier
  • Direct Injection / Diesel Injection Systems
  • 42V Automotive Load Control
  • Electric Valve Train Systems
  • rDS(ON) = 50mΩ (Typ.), VGS = 10V, ID = 4.5A
  • Qg(tot) = 11nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low QRR Body Diode
  • Optimized efficiency at high frequencies
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Formerly developmental type 82745

Tools and Resources

Product services, tools and other useful resources related to FDS3692

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS3692

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Standard

0

Single

0

100

60

±20

4

4.5

2.5

-

-

-

1.4

746

2.8

64

115

27

$0.5145

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.