N-Channel UltraFET® Trench MOSFET 150V, 4.9A, 47mΩ

Overview

UltraFET® devices combine characteristics that enable benchmark efficiency in power conversion applications. Optimized for Rds(on), low ESR, low total and Miller gate charge, these devices are ideal for high frequency DC to DC converters.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Telecom and Data-Com Distributed Power Architectures
  • 48-volt I/P Half-bridge/Full-Bridge
  • 24-volt Forward and Push-Pull Topologies
  • RDS(ON) = 0.040Ω (Typ.), VGS = 10V
  • Qg(TOT) = 29nC (Typ.), VGS = 10V
  • Low QRR Body Diode
  • Maximized efficiency at high frequencies
  • UIS Rated

Tools and Resources

Product services, tools and other useful resources related to FDS2572

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS2572

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Standard

0

Single

0

150

47

±20

4

4.9

2.5

-

-

-

4

2050

6

158

220

48

$0.793

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.