N-Channel PowerTrench® MOSFET 60V, 1.7A, 100mΩ

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. This MOSFET features very low RDS(ON) in a small SOT23 footprint. onsemi’s PowerTrench technology provides faster switching than other MOSFETs with comparable RDS(ON) specifications. The result is higher overall efficiency with less board space.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converter
  • Motor Drives
  • 1.7 A, 60 V
  • RDS(ON) = 0.100 Ω @ VGS = 10 V
  • RDS(ON) = 0.120 Ω @ VGS = 6 V
  • Optimized for use in high frequency DC/DC converters.
  • Low gate charge.
  • Very fast switching.
  • SuperSOT™ - 3 Provides Low rDS(ON) in SOT23 Footprint

Tools and Resources

Product services, tools and other useful resources related to FDN5630

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN5630

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Standard

0

Single

0

60

180

±20

3

1.7

0.5

-

-

-

7

400

1.2

-

65

27

$0.1139

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.