N-Channel Logic Level PowerTrench™ MOSFET 30V, 2.7A, 46mΩ

Active

Overview

This N-Channel Logic Level MOSFET is produced using an advanced PowerTrench process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance.
These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • This product is general usage and suitable for many different applications.
  • Battery Powered Circuits
  • 2.7 A, 30 V. RDS(ON) = 0.046 Ω @ VGS = 10 V, RDS(ON) = 0.060 Ω @ VGS = 4.5 V.
  • Very Fast Switching
  • Low Gate Charge (5nC typical).
  • High Power Version of Industry Standard SOT-23 Package. Identical Pin-Out to SOT-23 with 30% Higher Power Handling Capability

Tools and Resources

Product services, tools and other useful resources related to FDN359AN

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN359AN

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

30

46

20

3

2.7

0.5

-

60

-

5

480

-

-

-

-

$0.1412

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.