Single P-Channel Logic Level PowerTrench® MOSFET -30V, -1.5A, 125mΩ

Active

Overview

This P-Channel Logic Level MOSFET is produced using an advanced Power Trench process that has been especially tailored to minimize the on-state resistance and yet maintain low gate charge for superior sw itching performance.
These devices are well suited for portable electronics applications: load switching and power management, battery charging circuits, and DC/DC conversion.

  • This product is general usage and suitable for many different applications.
  • Load Switch
  • Power Management
  • Battery Charging Circuit
  • DC-DC Conversion
  • -1.5 A, -30 V
  • RDS(ON) = 125 mΩ @ VGS = 10 V
  • RDS(ON) = 200 mΩ @ VGS = 4.5 V.
  • Low Gate Charge (4 nC typical)
  • High Performance Trench Technology for Extremely Low rDS(on)
  • High Power Version of Industry Standard SOT-23 Package. Identical Pin-Out to SOT-23 with 30% Higher Power Handling Capability

Tools and Resources

Product services, tools and other useful resources related to FDN358P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN358P

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

-30

125

20

-3

-1.5

0.5

-

200

5

4

182

-

-

-

-

$0.1472

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.