Dual N-Channel PowerTrench® MOSFET 30V

Last Shipments

Overview

This device includes two specialized N-Channel MOSFETs in a dual MLP package. The switch node has been internally connected to enable easy placement and routing of synchronous buck converters. The control MOSFET (Q1) and synchronous SyncFET™ (Q2) have been designed to provide optimal power efficiency.

  • This product is general usage and suitable for many different applications.
  • Q1:N-Channel
    Max. RDS(on) = 7.5 mΩ at VGS = 10 V, ID = 12 A
    Max. RDS(on) = 12 mΩ at VGS = 4.5 V, ID = 10 A
  • Q2:N-Channel
    Max. RDS(on) = 2.4 mΩ at VGS = 10 V, ID = 20 A
    Max. RDS(on) = 2.9 mΩ at VGS = 4.5 V, ID = 18 A
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMS7700S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMS7700S

Loading...

Last Shipments

View__CAD

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

DFN-8

Small Signal

Logic

0

Dual

0

30

Q1: 7.5, Q2; 2.4

20

3

Q1: 30.0, Q2: 40A

Q1: 2.2, Q2: 2.5

-

Q1: 12.0, Q2: 2.9

21

48

7240

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.