Dual N-Channel PowerTrench® MOSFET 20V, 4A

Obsolete

Overview

FDMC6890NZ is a compact single-package solution for DC-to-DC converters with excellent thermal and switching characteristics. Inside the Power 33 package features two N-channel MOSFETs with low on-state resistance and low gate charge to maximize the power conversion and switching efficiency. The Q1 switch also integrates gate protection from unclamped voltage input.

  • This product is general usage and suitable for many different applications.
  • Q1: N-Channel
    Max. RDS(on) = 68 mΩ at VGS = 4.5 V, ID = 4 A
    Max. RDS(on) = 100 mΩ at VGS = 2.5 V, ID = 3 A
  • Q2: N-Channel
    Max. RDS(on) = 100 mΩ at VGS = 4.5 V, ID = 4 A
    Max. RDS(on) = 150 mΩ at VGS = 2.5 V, ID = 2 A
  • Low gate Charge
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC6890NZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC6890NZ

Loading...

Obsolete

View__CAD

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

WDFN-6

Small Signal

Logic

0

Dual

0

20

-

12

2

4

1.92

Q1: 100, Q2: 150

Q1: 68, Q2: 100

7.2

1.8

190

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.