N-Channel PowerTrench® MOSFET, 75V, 80A, 3.8mΩ

Last Shipments

Overview

N-Channel PowerTrench® MOSFET, 75V, 80A, 3.8mΩ

  • AC-DC Merchant Power Supply
  • Other Data Processing
  • Other Automotive
  • Uninterruptible Power Supply
  • RDS(on) = 3.5mΩ (Typ.) @ VGS = 10V, ID = 80A
  • QG(tot) = 125nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)

Tools and Resources

Product services, tools and other useful resources related to FDH038AN08A1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDH038AN08A1

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

No

N-Channel

PowerTrench® T1

TO-247

Small Signal

Standard

0

Single

0

75

3.8

±20

4

80

450

-

-

-

125

8665

30

65

1320

340

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.