Dual P-Channel, Digital FET -20 V, -0.5 A, 780 mΩ

Obsolete

Overview

These dual P-Channel logic level enhancement mode MOSFET are produced using onsemi Semiconductor’s advanced PowerTrench process that has been especially tailored to minimize on-state resistance. This device has been designed especially for low voltage applications as a replacement for bipolar digital transistors and small signal MOSFETS.

  • This product is general usage and suitable for many different applications.
  • -0.5A, -20V
  • RDS(ON) = 780 mΩ @ VGS = -4.5V
  • RDS(ON) = 1200 mΩ @ VGS = -2.5V
  • Very low level gate drive requirements allowing directoperation in 3V circuits (VGS(th) < 1.5V)
  • Compact industry standard SC70-6 surface mountpackage

Tools and Resources

Product services, tools and other useful resources related to FDG6318P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDG6318P

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual

0

-20

-

12

-1.5

-0.5

0.3

NA

Q1=Q2=1200

-

0.86

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.