Dual 20V N-Channel PowerTrench® MOSFET, 0.7 A, 400 mΩ

Last Shipments

Overview

This dual N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized use in small switching regulators, providing an extremely low RDS(ON) and gate charge (QG) in a small package.

  • This product is general usage and suitable for many different applications.
  • 0.7A, 20V
  • RDS(ON) = 400 mΩ @ VGS = 4.5V
  • RDS(ON) = 500 mΩ @ VGS = 2.5V
  • ESD protection diode (note 3)
  • Low gate charge
  • High performance trench technology for extremelylow RDS(ON)
  • Compact industry standard SC70-6 surface mountpackage

Tools and Resources

Product services, tools and other useful resources related to FDG6317NZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDG6317NZ

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Dual

0

20

-

12

1.5

0.7

0.3

Q1=Q2=550

Q1=Q2=400

1.08

0.76

66.5

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.