N-Channel PowerTrench® MOSFET 20 V, 2.2 A, 70 mΩ

Obsolete

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized use in small switching regulaters, providing an extremely low rDS(on) and gate charge (Qg) in a small package.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 70 mΩ at VGS = 4.5 V, ID = 2.2 A
  • Max rDS(on) = 77 mΩ at VGS = 2.5 V, ID = 2.0 A
  • Max rDS(on) = 87 mΩ at VGS = 1.8 V, ID = 1.8 A
  • Max rDS(on) = 115 mΩ at VGS = 1.5 V, ID = 1.5 A
  • HBM ESD protection level > 2 kV (Note 3)
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability
  • Fast switching speed
  • Low gate charge
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FDG410NZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDG410NZ

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SC-88-6

Small Signal

Logic

0

Single

0

20

-

8

1

2.2

0.42

NA

77

0.29

5.1

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.