Integrated P-Channel PowerTrench® MOSFET and Schottky Diode, -60V, -3.0 A, 110 mΩ

Last Shipments

Overview

The FDFS2P106A combines the exceptional performance of PowerTrench MOSFET technology with a very low forward voltage drop Schottky barrier rectifier in an SO-8 package.
This device is designed specifically as a single package solution for DC to DC converters. It features a fast switching, low gate charge MOSFET with very low on-state resistance. The independently connected Schottky diode allows its use in a variety of DC/DC converter topologies.

  • This product is general usage and suitable for many different applications.
  • -3.0A, -60 V
  • RDS(on) = 110 mΩ@ VGS = -10 V
  • RDS(on) = 140 mΩ @ VGS = -4.5 V
  • VF < 0.53 V @ 1 A
  • VF < 0.45 V @ 1 A (TJ = 125°C)
  • VF < 0.62 V @ 2 A
  • Schottky and MOSFET incorporated into singlepower surface mount SO-8 package
  • Electrically independent Schottky and MOSFETpinout for design flexibility

Tools and Resources

Product services, tools and other useful resources related to FDFS2P106A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDFS2P106A

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

with Schottky Diode

0

-60

110

±20

-3

-3

2

-

140

-

15

714

3

-

84

33

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.