N-Channel PowerTrench® MOSFET 40 V, 42 A, 9 mΩ

Lifetime

Overview

This N-Channel MOSFET has been produced using a proprietary PowerTrench® technology to deliver low rDS(on) and optimized BVDSS capability to offer superior performance benefit in the application.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 9 mΩ at VGS = 10 V, ID = 13 A
  • Max rDS(on) = 13 mΩat VGS = 4.5 V, ID = 11 A
  • Fast Switching
  • 100% UIL tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDD8647L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD8647L

Loading...

Lifetime

View__CAD

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

TO-252-3

Small Signal

Logic

0

Single

0

40

9

±20

3

42

43

-

13

6.7

10

1230

3.1

15

340

55

$0.3692

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.