30V P-Channel PowerTrench® MOSFET -40A, 20mΩ

Overview

This P-Channel MOSFET is a rugged gate version of an advanced PowerTrench® process. It has been optimized for power management applications requiring a wide range of gave drive voltage ratings (4.5V – 25V).

  • This product is general usage and suitable for many different applications.
  • -40A, -30V
  • RDS(ON) = 20 mΩ @ VGS = -10V
  • RDS(ON) = 30 mΩ @ VGS = -4.5V
  • Fast switching speed
  • High performance trench technology for extremelylow RDS(ON)
  • High power and current handling capability
  • Qualified to AEC Q101

Tools and Resources

Product services, tools and other useful resources related to FDD6685

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD6685

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

DPAK

Small Signal

Logic

0

Single

0

-30

20

25

-3

-40

52

-

30

13

17

1715

-

-

-

-

$0.466

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.