N-Channel PowerTrench® MOSFET, 30V, 12A, 14.5mΩ

Obsolete

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench process that has been especially tailored to minimize the on state resistance and yet maintain low gate charge for superior switching performance.

  • This product is general usage and suitable for many different applications.
  • 12 A, 30V
  • RDS(ON) = 14.5 mΩ @ VGS = 10V
  • RDS(ON) = 21.0 mΩ @ VGS = 4.5V
  • Low gate charge
  • Fast Switching Speed
  • High performance trench technology for extremelylow RDS(ON)

Tools and Resources

Product services, tools and other useful resources related to FDD6030L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD6030L

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

TO-252-3

Small Signal

Logic

0

Single

0

30

14.5

20

3

12

56

-

21

6.5

13

1230

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.