N-Channel PowerTrench® MOSFET, 20V, 50A, 9mΩ

Obsolete

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS( ON) , fast switching speed and extremely low RDS(ON) in a small package.

  • This product is general usage and suitable for many different applications.
  • 50 A, 20 V
  • RDS(ON) = 9 mΩ @ VGS = 10 V
  • RDS(ON) = 11 mΩ @ VGS = 4.5 V
  • RDS(ON) = 16 mΩ @ VGS = 2.5 V
  • Low gate charge (16nC typical)
  • Fast switching speed
  • High performance trench technology for extremelylow RDS(ON)

Tools and Resources

Product services, tools and other useful resources related to FDD3706

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD3706

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

TO-252-3

Small Signal

Logic

0

Single

0

20

9

12

1.5

50

44

16

11

-

16

1882

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.