Dual N & P-Channel PowerTrench® MOSFET, 2.5V Specified

Active

Overview

These N & P-Channel 2.5V specified MOSFETs are produced using an advanced PowerTrench process that has been especially tailored to minimize on-state resistance and yet maintain low gate charge for superior switching performance. These devices have been designed to offer exceptional power dissipation in a very small footprint for applications where the bigger more expensive SO-8 and TSSOP-8 packages are impractical.

  • This product is general usage and suitable for many different applications.
  • N-Channel
     2.7A, 20V
     RDS(on) = 0.08Ω @ VGS = 4.5V
     RDS(on) = 0.12Ω @ VGS = 2.5V
  • P-Channel
     -1.6A, -20V
     RDS(on) = 0.17Ω @ VGS = -4.5V
     RDS(on) = 0.25Ω @ VGS = -2.5V
  • Fast switching speed.
  • Low gate charge.
  • High performance trench technology for extremelylow RDS(ON) .
  • SuperSOT™ -6 package: small footprint (72% smallerthan standard SO-8); low profile (1mm thick).

Tools and Resources

Product services, tools and other useful resources related to FDC6327C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC6327C

Loading...

Active

View__CAD

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

SC-6

Small Signal

Logic

0

Dual

0

±20

-

8

±1.5

N:2.7 , P: -1.6

0.96

N:120, P:250

N: 80, P: 170

3.7

2.85

315

N: 0.9, P: 0.65

-

-

-

$0.1629

More Details

FDC6327C-F169

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

NA

Small Signal

Logic

0

Dual

0

20

250

-

8

-1.9

0.96

N:120 P:250

N: 80, P: 170

2.85

2.85

325

0.9

-

N: 75, P: 65

N: 35, P: 24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.