Dual N & P Channel Digital FET 25V

Obsolete

Overview

These dual N & P Channel logic level enhancement mode field effec transistors are produced using a proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. The device is an improved design especially for low voltage applications as a replacement for bipolar digital transistors in load switching applications. Since bias resistors are not required, this dual digital FET can replace several digital transistors with difference bias resistors.

  • This product is general usage and suitable for many different applications.
  • N-Ch 25 V, 0.22 A, RDS(ON) = 5 Ω @ VGS= 2.7 V.
  • P-Ch 25 V, -0.12 A, RDS(ON) = 13 Ω @ VGS= -2.7 V.
  • Very low level gate drive requirements allowing direct operation in 3 V circuits. VGS(th) < 1.5 V.
  • Gate-Source Zener for ESD ruggedness. >6kV Human Body Model.
  • Replace NPN & PNP digital transistors.

Tools and Resources

Product services, tools and other useful resources related to FDC6320C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC6320C

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

TSOT-23-6

Small Signal

Logic

0

Dual

0

±25

-

-8

1.5

N: 0.22, P: -0.12

0.9

NA

N: 5000, P:13000

-

0.23

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.