Dual P-Channel Digital FET -25V, -0.46A, 1.1Ω

Obsolete

Overview

These P-Channel enhancement mode field effect transistor are produced using a proprietary, high cell density, DMOS technology. This very high density process is tailored to minimize on-state resistance at low gate drive conditions. This device is designed especially for application in battery power applications such as notebook computers and cellular phones. This device has excellent on-state resistance even at gate drive voltages as low as 2.5 volts.

  • This product is general usage and suitable for many different applications.
  • -25 V, -0.46 A continuous, -1.0 A Peak
  • RDS(ON) = 1.5 Ω @ VGS= -2.7 V
  • RDS(ON) = 1.1 Ω @ VGS = -4.5 V
  • Very low level gate drive requirements allowing direct operation in 3V circuits. VGS(th) < 1.5 V
  • Gate-Source Zener for ESD ruggedness. >6kV Human Body Model

Tools and Resources

Product services, tools and other useful resources related to FDC6304P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC6304P

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

TSOT-23-6

Small Signal

Logic

0

Dual

0

-25

-

-8

-1.5

-0.46

0.9

NA

Q1=Q2=1500

3

1.1

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.