P-Channel PowerTrench® MOSFET,1.8V Specified, -12V, -6A, 26mΩ

Active

Overview

This P-Channel 1.8V specified MOSFET uses a low voltage PowerTrench process. It has been optimized for battery power management applications.

  • This product is general usage and suitable for many different applications.
  • -6 A, -12V
  • RDS(on) = 26 mΩ@ VGS = -4.5 V
  • RDS(on) = 35 mΩ@ VGS = -2.5 V
  • RDS(on) = 53 mΩ@ VGS = -1.8 V
  • Fast switching speed
  • High power and current handling capability

Tools and Resources

Product services, tools and other useful resources related to FDC606P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDC606P

Loading...

Active

View__CAD

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

Single

0

-12

-

8

-1.5

-6

1.6

35

26

9

18

1699

-

-

-

-

$0.2544

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.