N-Channel PowerTrench® MOSFET Logic Level 40 V, 10 A, 2.1 mΩ

Obsolete

Overview

N-Channel Logic Level PowerTrench® MOSFET 40 V, 10 A, 2.1 mΩThe latest shielded gate PowerTrench® MOSFET, which combines a smaller QSYNC and soft reverse-recovery intrinsic body diode performance with fast switching, can substantially improve the efficiency of synchronous rectification.

  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Industrial Motor
  • Other Industrial
  • RDS(on) = 1.46mΩ (Typ.) @ VGS = 10V, ID = 80A
  • QG(tot) = 345nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • 160A Guarantee for 2 sec
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDA8440

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDA8440

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

No

N-Channel

PowerTrench® T1

TO-3P-3

Small Signal

Standard

0

Single

0

40

2.1

±30

3

100

306

-

-

-

345

18600

74

77

1840

1400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.