N-Channel Power MOSFET, 12V, 11A, 10mΩ, Dual EMH8 Common Drain

Obsolete

Overview

EMH2417R is N-Channel Power MOSFET, 12V, 11A, 10mΩ, Dual EMH8 Common Drain for LiB charging and discharging switch.

  • Lithium-ion battery charging and discharging switch
  • lithium ion battery - Smart Phone,Cell Phone,Tablet PC,Digital still camera, etc.
  • 2.5V drive
  • Common-drain type
  • Protection diode in
  • Halogen free compliance

Tools and Resources

Product services, tools and other useful resources related to EMH2417R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EMH2417R-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-383FL / EMH-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual Common Drain

0

12

-

12

1.3

11

1.3

Q1=Q2=19.6

Q1=Q2=10

4.7

16

NA

5

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.